(!)由於 Microsoft 2022 年 6 月 15 日終止支援,Internet Explorer 11 不屬於本網站之推薦環境。

  • 2024/12/28(六)~2025/1/5(日)適逢日本年假期間暫停出貨。 建議提早備貨以減少對交期的影響, 同時預防連假後出貨量遽增產生延遲。

Claw couplings / Half-shell clamping / Claw disc: PU / Body: aluminium / KBE2HC / KBK

· Backlash-free servo insert coupling with split hubs
· For shaft diameters from 4 - 57mm
· Vibration reducing, compensates shaft misalignment, axial pluggable!
· Characteristics of the coupling can be modified by using different spider elements!
· Radial assembly! Due to the split hub design shafts can be mounted and adjusted before the assembly of the coupling
· Torque range: 4 - 655Nm
· Compact design

PDF

型號

商品篩選結果為1件時,會顯示商品型號。

本頁所標註的為參考用的標準出貨日。確切的預定到貨日請以訂購完成通知書的資訊為準。

 
型號
KBE2HC/14-32-[4-16/1]-[4-16/1]
KBE2HC/14-32-[4-16/1]-N[4-16/1]
KBE2HC/14-32-N[4-16/1]-[4-16/1]
KBE2HC/14-32-N[4-16/1]-N[4-16/1]
KBE2HC/19-50-[8-21/1]-[8-21/1]
KBE2HC/19-50-[8-21/1]-N[8-21/1]
KBE2HC/19-50-N[8-21/1]-[8-21/1]
KBE2HC/19-50-N[8-21/1]-N[8-21/1]
KBE2HC/24-58-[10-32/1]-[10-32/1]
KBE2HC/24-58-[10-32/1]-N[10-32/1]
KBE2HC/24-58-N[10-32/1]-[10-32/1]
KBE2HC/24-58-N[10-32/1]-N[10-32/1]
KBE2HC/28-62-[14-37/1]-[14-37/1]
KBE2HC/28-62-[14-37/1]-N[14-37/1]
KBE2HC/28-62-N[14-37/1]-[14-37/1]
KBE2HC/28-62-N[14-37/1]-N[14-37/1]
KBE2HC/38-86-[18-48/1]-[18-48/1]
KBE2HC/38-86-[18-48/1]-N[18-48/1]
KBE2HC/38-86-N[18-48/1]-[18-48/1]
KBE2HC/38-86-N[18-48/1]-N[18-48/1]
KBE2HC/42-94-[22-50/1]-[22-50/1]
KBE2HC/42-94-[22-50/1]-N[22-50/1]
KBE2HC/42-94-N[22-50/1]-[22-50/1]
KBE2HC/42-94-N[22-50/1]-N[22-50/1]
KBE2HC/48-110-[22-57/1]-[22-57/1]
KBE2HC/48-110-[22-57/1]-N[22-57/1]
KBE2HC/48-110-N[22-57/1]-[22-57/1]
KBE2HC/48-110-N[22-57/1]-N[22-57/1]
型號相關數量折扣標準
出貨日
外徑A
(φ)
Length L
(mm)
Size Applicable Range (Bore 1) Applicable Range (Bore 2) Maximum D1 Bore Size with Keyway
24天~ 3032144-164-1616
24天~ 3032144-164-1616
24天~ 3032144-164-1616
24天~ 3032144-164-1616
24天~ 4050198-218-2121
24天~ 4050198-218-2121
24天~ 4050198-218-2121
24天~ 4050198-218-2121
24天~ 55582410-3210-3232
24天~ 55582410-3210-3232
24天~ 55582410-3210-3232
24天~ 55582410-3210-3232
24天~ 65-2814-3714-3737
24天~ 65-2814-3714-3737
24天~ 65-2814-3714-3737
24天~ 65-2814-3714-3737
24天~ 80863818-4818-4848
24天~ 80863818-4818-4848
24天~ 80863818-4818-4848
24天~ 80863818-4818-4848
24天~ 95944222-5022-5050
24天~ 95944222-5022-5050
24天~ 95944222-5022-5050
24天~ 95944222-5022-5050
24天~ 1051104822-5722-5757
24天~ 1051104822-5722-5757
24天~ 1051104822-5722-5757
24天~ 1051104822-5722-5757

Loading...

  1. 1

此分類還有這些商品

技術支援服務